text.skipToContent text.skipToNavigation

Catalog No. : ACS2-90-8

Description:  ALUM BOLTED SUBSTATION CABLE SPACER

UPC: 783786691494

Aluminum Bolted Substation Cable Spacer (2 Cables) - Cable to Cable - 600-900 AAC - 556.5 - 715.5 ACSR to 600-900 AAC - 556.5 - 715.5 ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant