text.skipToContent text.skipToNavigation

Catalog No. : ACS2-90-6-EH

Description:  ALUM CABLE SPACER 6 INCH 900 AAC EH

UPC: 783786691470

Aluminum Bolted Substation Cable Spacer - Cable to Cable - 6 inch Spacing - 230kV Maximum - 600-900 AAC 477 (30/7), 500-715.5, 795 (36/1,45/7,24/7,54/7) ACSR, Galvanized Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant