Catalog No. : ACS2-60-8-EH
Description: BOLTED AL CABLE SPACER
UPC: 783786831869
Bolted Aluminum Connector, Type ACS2, Cable Spacer, Two Cables, Cable Size 60 - ACC 350-600, ACSR 336-477, Cable Diameter .679-.893, Length 8 inches. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |