Catalog No. : ACS2-60-8
Description: ALUM BOLTED SUBSTATION CABLE SPACER
UPC: 783786691425
Aluminum Bolted Substation Cable Spacer (2 Cables) - Cable to Cable - 350-600 AAC 336.4-477 ACSR to 350-600 AAC 336.4-477 ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |