Catalog No. : ACS2-60-4-4NN90-EH
Description: AL Cable Spacer 2X600AAC-4NN90 8 EH
UPC: 783786691418
Bolted Aluminum Cable Spacer, (2) Cables, AAC 350-600, ACSR 336.4-477, Cable Diameter .679-.893, Spacing 4 inches, 4 Hole, 4 inch X 4 inch Pad, 90 Degree Bend, Galvanized Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |