text.skipToContent text.skipToNavigation

Catalog No. : ACS2-300-8-EH

Description:  AL Cable Spacer 2X3000AAC EH 8

UPC: 783786859757

Bolted Aluminum Connector, Type ACS2, Cable Spacer, Two Cables, Cable Size 300 - ACC 800-3000, ACSR 795-2000, Cable Diameter 1.030-1.996, Length 8 inches. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac