Catalog No. : ACS2-300-12-EH
Description: AL Cable Spacer 2X3000AAC EH 12
UPC: 783786859733
Bolted Aluminum Connector, Type ACS2, Cable Spacer, Two Cables, Cable Size 300 - ACC 800-3000, ACSR 795-2000, Cable Diameter 1.030-1.996, Length 12 inches. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |