text.skipToContent text.skipToNavigation

Catalog No. : ACS2-251-8

Description:  AL Cable Spacer 2X2515 ACSR 8 Space

UPC: 783786691371

Bolted Aluminum Cable Spacer, (2) Cables, ACSR 2515, Spacing 8 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac