Catalog No. : ACS2-250-8-SS
Description: ALUM BOLTED SUBSTATION CABLE SPACER
UPC: 783786691333
Aluminum Bolted Substation Cable Spacer (2 Cables - Stainless Steel Hardware) - Cable to Cable - 2000-2500AAC 2156-2167ACSR Cable Diameter 1.630 to 1.824, Length 8
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |