text.skipToContent text.skipToNavigation

Catalog No. : ACS2-250-8-4N

Description:  AL Cable Spacer 2X2500AAC 4N 8

UPC: 783786691340

Bolted Aluminum Cable Spacer, (2) Cables, AAC 2000-2500, ACSR 2156-2167, Cable Diameter 1.630-1.824, Spacing 8 inches, 4 Hole, 3 inch X 3 inch Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac