Catalog No. : ACS2-250-6-SS
Description: CABLE SPACER
UPC: 75114188463
Bolted Aluminum Connector, Type ACS2, Cable Spacer, Two Cables, Cable Size 250 - ACC 2000-2500, ACSR 2156-2167, Cable Diameter 1.630-1.824, Length 6 inches. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. SS is for Substitute with Stainless Steel Hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |