Catalog No. : ACS2-250-12-4NN
Description: CABLE SPACER
UPC: 75114097840
Bolted Aluminum, Cable Spacer, 2 Cables. Cable Size AAC 2000-2500, ACSR 2156-2167. Cable Diameter 1.630 inch to 1.824 inch. Length 12 inches. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. 4 Inch 4-Hole NEMA Flat.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |