Catalog No. : ACS2-200-8-SS
Description: CABLE SPACER
UPC: 75114188401
Bolted Aluminum Connector, Type ACS2, Cable Spacer, Two Cables, Cable Size 200 - ACC 1500-2000, ACSR 1272-1780, Cable Diameter 1.382-1.632, Length 8 inches. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. SS is for Substitute with Stainless Steel Hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |