Catalog No. : ACS2-200-8-4NN90
Description: CABLE SPACER
UPC: 75114116190
Bolted Aluminum, Cable Spacer, 2 Cables. Cable Size AAC 1500-2000, ACSR 1272-1780. Cable Diameter 1.382 inch to 1.632 inch. Length 8 inches. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. 4 Inch 4-Hole NEMA Flat. 90 Degree Bend.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |