Catalog No. : ACS2-200-8-4N90
Description: AL Cable Spacer 2X2000AAC 4N90 8
UPC: 783786691272
Bolted Aluminum Cable Spacer, (2) Cables, AAC 1500-2000, ACSR 1272-1780, Cable Diameter 1.382-1.632, Spacing 8 inches, 4 Hole, 3 inch X 3 inch Pad, 90 Degree Bend
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |