Catalog No. : ACS2-200-8-2N
Description: CABLE SPACER
UPC: 75114110563
Bolted Aluminum, Cable Spacer, 2 Cables. Cable Size AAC 1500-2000, ACSR 1272-1780. Cable Diameter 1.382 inch to 1.632 inch. Length 8 inches. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. 2-Hole NEMA Flat.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |