text.skipToContent text.skipToNavigation

Catalog No. : ACS2-200-18

Description:  AL Cable Spacer 2X2000AAC 18 Space

UPC: 783786691210

Bolted Aluminum Cable Spacer, (2) Cables, AAC 1500-2000, ACSR 1272-1780, Cable Diameter 1.382-1.632, Spacing 18 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac