text.skipToContent text.skipToNavigation

Catalog No. : ACS2-160-8-4NN

Description:  AL BOLTD SUBSTA CABLE SPACER W/ PAD

UPC: 783786691180

Aluminum Bolted Substation Cable Spacer with Pad - Cable to Cable - 1250-1600 AAC 1113-1431 ACSR to 4 X 4 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac