Catalog No. : ACS2-160-6-4NN90
Description: AL Cable Spacer 2X1600AAC 4NN90Deg6
UPC: 783786691142
Bolted Aluminum Cable Spacer, (2) Cables, AAC 1250-1600, ACSR 1113-1431, Cable Diameter 1.288-1.427, Spacing 6 inches, 4 inch X 4 inch Pad, 90 Degree Bend
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |