Catalog No. : ACS2-160-6-2N
Description: CABLE SPACER
UPC: 75114212656
Bolted Aluminum, Cable Spacer, 2 Cables. Cable Size AAC 1250-1600, ACSR 1113-1431. Cable Diameter 1.288 inch to 1.427 inch. Length 6 inches. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. 2-Hole NEMA Flat.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |