Catalog No. : ACS2-160-4-SSB
Description: ALUM BOLTED SUBSTATION CABLE SPACER
UPC: 783786691128
Aluminum Bolted Substation Cable Spacer (2 Cables) - Cable to Cable - 1250-1600 AAC 1113-1431 ACSR to 1250-1600 AAC 1113-1431 ACSR, with Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |