text.skipToContent text.skipToNavigation

Catalog No. : ACS2-160-3

Description:  AL Cable Spacer 2X 1600 AAC- 3inch

UPC: 783786691104

Bolted Aluminum Cable Spacer, (2) Cables, AAC 1250-1600, ACSR 1113-1431, Cable Diameter 1.288-1.427, Spacing 3 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac