Catalog No. : ACS2-125-8-SS
Description: ALUM BOLTED SUBSTATION CABLE SPACER
UPC: 783786691067
Aluminum Bolted Substation Cable Spacer (2 Cables - Stainless Steel Hardware) - Cable to Cable - 900-1250AAC 715-1113ACSR to 900-1250AAC 715-1113ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |