text.skipToContent text.skipToNavigation

Catalog No. : ACS2-125-4-SS

Description:  ACS2-125-4-SS

UPC: 783786691005

Aluminum Bolted Substation Cable Spacer (2 Cables - Stainless Steel Hardware) - Cable to Cable - 900-1250AAC 715-1113ACSR to 900-1250AAC 715-1113ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant