text.skipToContent text.skipToNavigation

Catalog No. : ACS2-125-4-2N90

Description:  CABLE SPACER

UPC: 75114100434

Bolted Aluminum, Cable Spacer, 2 Cables. Cable Size AAC 900-1250, ACSR 715.5-1113. Cable Diameter 1.081 inch to 1.293 inch. Length 4 inches. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. 2-Hole NEMA Flat, 90 Degree Bend.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac