text.skipToContent text.skipToNavigation

Catalog No. : ACS2-125-3

Description:  AL Cable Spacer 2X1250AAC 3 space

UPC: 783786690978

Bolted Aluminum Cable Spacer, (2) Cables, AAC 900-1250, ACSR 715.5-1113, Cable Diameter 1.081-1.293, Spacing 3 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac