text.skipToContent text.skipToNavigation

Catalog No. : ACLS2-1382-4NN90

Description:  COMPRESSION DUAL LUGS

UPC: 783786811663

Aluminum Compression Terminals - Short Barrel, 2 Cables to Pad - 4 Hole, 4 inch x 4 inch NEMA Pad, 90 Degree Bend, AAC 1400-1431, ACSR 1272 (18/1,54/19) 1351.5 (45/7), 1361 (42/7)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here