text.skipToContent text.skipToNavigation

Alternate Catalog No. : ACLS-1632-4NN90EHVHT

Catalog No. : ACLS16324NN90EHVHT

Description:  COMP CONN 4 HOLE 90 DEG HIGH VOLTAG

UPC: 783786265435

Aluminum Compression Terminal - Short Barrel Cable to Pad - 4 Inch 4-Hole NEMA Flat. 90 Degree Bend. Type ACLS. Conductor Size AAC 1900 - 2000, ACSR 1780. Die Diameter 2.375. Dimensions - Barrel 5 inch, Length 11-1/2 inch, width 4 inch, Thickness 3/4 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor. EHV is for Extra High Voltage 230kV up to 500kV. HT is for High Temperature Compound for ACSS conductor. Hardware Pad Shields (sold separately) are required for EHV applications.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here