text.skipToContent text.skipToNavigation

Catalog No. : ACLS-736-4N90

Description:  ALUMINUM COMPRESSION TERMINAL

UPC: 75114100335

Aluminum Compression Terminal - Short Barrel Cable to Pad - 3 Inch 4-Hole NEMA Flat. 90 Degree Bend. Type ACLS. Conductor Size AAC 397.5 - 400, ACSR 336.4, 397.5. Die Diameter 1.312. Dimensions - Barrel 3 inch, Length 7-1/2 inch, width 3 inch, Thickness 5/16 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here