Catalog No. : ACLS-736-2N
Description: ALUM TERMINAL
UPC: 75114132299
Aluminum Compression Terminal - Short Barrel Cable to Pad - 2-Hole NEMA Flat. Type ACLS. Conductor Size AAC 397.5 - 400, ACSR 336.4, 397.5. Die Diameter 1.312. Dimensions - Barrel 3 inch, Length 7-1/2 inch, width 2 inch, Thickness 1/2 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |