text.skipToContent text.skipToNavigation

Catalog No. : ACLS-684-2N

Description:  AL Comp Term 350AAC-2N Pad, Short

UPC: 783786690367

Aluminum Compression Terminals - Short Barrel, Cable to Pad - 2 Hole, 2 inch x 3 inch NEMA Pad, AAC 350, ACSR 300 (26/7), 336.4 (18/1)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here