Catalog No. : ACLS-527-4N
Description: ALUMINUM COMPRESSION TERMINAL
UPC: 75114100311
Aluminum Compression Terminal - Short Barrel Cable to Pad - 3 Inch 4-Hole NEMA Flat. Type ACLS. Conductor Size AAC 4/0, ACSR 3/0. Die Diameter 0.840. Dimensions - Barrel 2 inch, Length 6-1/2 inch, width 3 inch, Thickness 5/16 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |