Catalog No. : ACLS-292-2N
Description: COMPRESSION TERMINAL
UPC: 75114103152
Aluminum Compression Terminal - Short Barrel Cable to Pad - 2-Hole NEMA Flat. Type ACLS. Conductor Size AAC 2. Die Diameter 0.640. Dimensions - Barrel 2 inch, Length 6-1/4 inch, width 1-1/4 inch, Thickness 1/4 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |