text.skipToContent text.skipToNavigation

Catalog No. : ACLS-1465-4NN15

Description:  Compression Terminal, Short Barrel

UPC: 75114286541

Aluminum Compression Terminals - Short Barrel, Cable to Pad - 4 Hole, 4 inch x 4 inch NEMA Pad, 15 Degree Bend, AAC 1590-1600, ACSR 1431 (18/1,54/19) 1510.5 45/7)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

15 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here