text.skipToContent text.skipToNavigation

Catalog No. : ACLS-1171-4NN90

Description:  WELDED ALUM TERMINALS

UPC: 783786786916

Aluminum Compression Terminal - Short Barrel Cable to Pad - 4 Inch 4-Hole NEMA Flat. 90 Degree Bend. Type ACLS. Conductor Size AAC 954. Die Diameter 1.843. Dimensions - Barrel 5 inch, Length 11 inch, width 4 inch, Thickness 1/2 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here