Catalog No. : ACLS-1126-4NN
Description: TERMINAL LUG
UPC: 783786674893
Aluminum Compression Terminal - Short Barrel Cable to Pad - 4 Inch 4-Hole NEMA Flat. Type ACLS. Conductor Size AAC 1033.5, ACSR 900, 654. Die Diameter 1.843. Dimensions - Barrel 5 inch, Length 11 inch, width 4 inch, Thickness 1/2 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |