text.skipToContent text.skipToNavigation

Catalog No. : ACLS-1036-4N90

Description:  ALUM COMPRESSION TERMINAL

UPC: 783786375875

Aluminum Compression Terminal - Short Barrel Cable to Pad - 3 Inch 4-Hole NEMA Flat. 90 Degree Bend. Type ACLS. Conductor Size AAC 795 - 800, ACSR 636, 666, 715.5 . Die Diameter 1.843. Dimensions - Barrel 4 inch, Length 10 inch, width 3 inch, Thickness 9/16 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here