text.skipToContent text.skipToNavigation

Alternate Catalog No. : ACLH-1590-4NN45-EHV

Catalog No. : ACLH15904NN45EHV

Description:  ALUMINUM COMPRESSIONS

UPC: 75114173377

Aluminum Compression Terminal, for 1590 ACSS to a 4 inch X 4 inch, 4 Hole Pad, EHV - Extra High Voltage, 45 Degree Bend
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Extra High Voltage

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here