Catalog No. : ACLH-1762-4NN-EHV
Description: COMPRESSION TERMINAL
UPC: 75114267007
Aluminum Compression Terminal, for 2627.3 ACSS/Trapezoidal Wire Strands. to a 4 inch X 4 inch, 4 Hole Pad, EHV - Extra High Voltage, Maximum Temperature 91 Degrees C.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
|
Special Features |
Extra High Voltage |
Specifications
|
End Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |