Catalog No. : ACL2-795-4NN90
Description: ALUMINUM COMPRESSION TERMINALS
UPC: 75114318792
Aluminum Compression Terminals, Two Cables to Pad - 4 inch, 4-Hole NEMA Pad, bent at 90 Degrees. Conductor 477 AAC, 397 (26/7) ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |