text.skipToContent text.skipToNavigation

Catalog No. : ACL2-795-4NN

Description:  ALUMINUM COMPRESSION TERMINALS

UPC: 75114318808

Aluminum Compression Terminals, Two Cables to Pad - 4 inch, 4-Hole NEMA Pad, Straight. Conductor 477 AAC, 397 (26/7) ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here