text.skipToContent text.skipToNavigation

Catalog No. : ACL2-684-4N

Description:  COMPRESSION TERMINALS

UPC: 75114287319

Aluminum Compression Terminal, Two for 350 AAC, 300 (26/7), 336.4 (18/1) ACSR to a 3 inch X 3 inch, 4-Hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Type

Compression Terminal - Cable to Pad

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here