text.skipToContent text.skipToNavigation

Catalog No. : ACL2-1762-4NN90

Description:  ALUM COMPRESSION TERM 4 HOLE 90

UPC: 783786447312

Aluminum Compression Substation Terminal - 2 Cables to Pad - 90 Degree Bend - 2 Piece - 230kV Maximum - 2300-2335 AAC 2156 (84/19) ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here