text.skipToContent text.skipToNavigation

Catalog No. : ACL2-1632-4NN-8

Description:  ALUMINUM COMPRESSION DUAL

UPC: 75114116213

Aluminum Compression Substation Terminal - 2 Cables to Pad - Straight - 2 Piece - 230kV Maximum - 1900-2000 AAC 1780 (84/19) ACSR to 4X4 inch, 4-hole Pad, 8 Spacing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here