text.skipToContent text.skipToNavigation

Catalog No. : ACL2-1506-4NN45

Description:  COMPRESSION TERMINALS

UPC: 75114211017

Aluminum Compression Substation Terminal - 2 Cables to Pad - 45 Degree Bend - 2 Piece - 230kV Maximum - 1700 AAC 1510.5 (54/19), 1590 (45/7) ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here