text.skipToContent text.skipToNavigation

Catalog No. : ACL2-1216-4NN

Description:  COMPRESSION TERMINALS

UPC: 75114245401

Aluminum Compression Substation Terminal - 2 Cables to Pad - Straight - 2 Piece - 230kV Maximum - 1000-1113 AAC 954 (24/7,54/7), 1033.5 (36/1,45/7) ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here