Catalog No. : ACL2-1171-4NN-EHV
Description: AL Comp Term 1033.5AAC -4NN Pad EHV
UPC: 783786690732
Aluminum Compression Substation Terminal - 2 Cables to Pad - Straight - 2 Piece - 230kV Maximum - 1033.5 AAC 900 (54/7), 954 (20/7,45/7) ACSR to 4X4 inch, 4-hole Pad, EHV - Extra High Voltage (230kV-500kV)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |