Catalog No. : ACL2-1108-4NN
Description: COMPRESSION TERMINALS (2) 795 ACSR
UPC: 75114215763
Aluminum Compression Substation Terminal - 2 Cables to Pad - Straight - 2 Piece - 230kV Maximum - 874.5-900 AAC 715.5 (30/19), 795 (24/7,54/7,26/7),874.5 (36/1) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |