text.skipToContent text.skipToNavigation

Catalog No. : ACL2-1108-4N

Description:  ALUMINUM COMPRESSION TERMINAL

UPC: 75114100359

Aluminum Compression Substation Terminal - 2 Cables to Pad - Straight - 2 Piece - 230kV Maximum - 874.5-900 AAC 715.5 (30/19), 795 (24/7,54/7,26/7),874.5 (36/1) ACSR to 3X3 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here