text.skipToContent text.skipToNavigation

Catalog No. : ACL2-1036-4NN90

Description:  COMPRESSION TERMINALS

UPC: 75114184137

Aluminum Compression Substation Terminal - 2 Cables to Pad - 90 Degree Bend - 2 Piece - 230kV Maximum - 795-800 AAC 636 (30/7,30/19), 666 (26/7),715.5 (24/7,54/7) ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here